Gates® PowerGrip® Twin Power® Timing Belts are suitable for all industrial serpentine applications that require rotation reversal in some driven shafts. Twin Power® belts have precision-formed elastomeric teeth on both sides to provide high-loading capacity synchronisation from both driving surfaces. Due to its double and directly opposite teeth, Twin Power® synchronous belts ensure high loading capacity on contra-rotating drives and ensure smooth running and high flexibility. Gates® PowerGrip® Twin Power® belts are designed to perform at high speeds and in extreme temperatures, with a larger tooth profile for increased performance capacity.
Part # | TP 1000 H 100 |
---|---|
Product # | 9246-32100 |
Description | TP 1000 H 100 |
Pitch Length (in) | 100 |
Pitch Length (mm) | 2540 |
Pitch (in) | 0.50 |
Pitch (mm) | 12.7 |
Section | H |
Number of Teeth | 200 |
Height (in) | 0.24 |
Height (mm) | 6 |
Specifications | Width (code): 100 |
Width (in) | 1 |
Width (mm) | 25.4 |
Color | Black |
---|---|
Material | CR |
Belt Notes | Trapezoidal Design Tooth Form, Double Sided, Back Side, Temperature Range: -30°C +100°C (-22°F +212°F) |
---|
Weight (lbs.) | 0.342 |
---|
Gates® PowerGrip™ Twin Power™ Belts run quieter than roller chain drives and eliminate the need for lubrication and re-tensioning to reduce maintenance, downtime and labour in your operations.
Twin Power™ can transmit up to 100% of its maximum rated load from either side of the belt; alternatively, it can transmit a load on both sides – provided the sum of the loads does not exceed the maximum capacity.