Poly Chain® GT™2 has been designed for optimum performance on high torque, low speed drives in any industrial application. This lightweight belt features increased power ratings of up to 40% higher than previous constructions while maintaining the same long service life. Poly Chain® GT™2 operates on Poly Chain® GT™ pulleys. These belts make an excellent alternative to roller chains, requiring neither re-tensioning nor lubrication. Space-saving, weight-saving and money-saving, Poly Chain® GT™2 drives over a long and reliable service life.
Part # | PC2 14MGT 1120 125 |
---|---|
Product # | 9275-09172 |
Description | PC2 14MGT 1120 125 |
Pitch Length (in) | 44.125 |
Pitch Length (mm) | 1120 |
Pitch (in) | 0.55 |
Pitch (mm) | 14 |
Section | 14MGT |
Number of Teeth | 80 |
Height (in) | 0.40 |
Height (mm) | 10.2 |
Width (in) | 4.92 |
Width (mm) | 125 |
Color | Black |
---|---|
Material | PU |
Belt Notes | GT Design Tooth Form, Single Sided, Ribbed Back Side, Temperature Range: -54°C +85°C (-65°F +185°F) |
---|
Weight (lbs.) | 1.06 |
---|