Gates® Poly Chain® GT® Carbon™ synchronous belts have a renowned industry reputation for high performance and huge cost savings in a range of applications, designed to handle longer center distances at high load-carrying capacities. Gates uses patented Carbon Fiber tensile cords for increased horsepower rating, compactness, and flexibility, while also allowing the use of backside idlers. When combined with Gates® Poly Chain® GT®2 sprockets, you'll have a lightweight, long-lasting, maintenance-free system that's more than a match for roller chain.
Part # | PCC 14MGT 4956 37 EL / 14MGT-4956EL-37 |
---|---|
Product # | 9268-02004 |
Description | PCC 14MGT 4956 37 EL |
UPC | 770075437468 |
Belt Width (in) | 1.46 |
Belt Width (mm) | 37 |
Pitch Length (in) | 195.12 |
Pitch Length (mm) | 4956 |
Pitch (in) | 0.55 |
Pitch (mm) | 14 |
Section | 14MGT |
Number of Teeth | 354 |
Height (in) | 0.40 |
Height (mm) | 10.2 |
Thickness (in) | 0.394 |
Thickness (mm) | 10.2 |
Width (in) | 1.46 |
Width (mm) | 37 |
Markets/Applications | All industrial markets requiring long center distance and high load carrying capacity. Especially targeted towards HVAC, roller chain and gear replacement, oil, mining, water treatment plants, pulp and paper, and general manufacturing. |
---|
Color | Black |
---|---|
Material | PU |
Recommended For | Poly Chain® GT®2 Sprockets - 14M |
---|---|
WARNING: | Always utilize Taper-Lock® type Poly Chain® GT®2 Sprockets when designing a new Poly Chain® GT® Carbon™ Extended Length™ belt drive system. Use of non-Gates manufactured sprockets is not recommended and product performance cannot be guaranteed when non-Gates sprockets are used. |
Belt Notes | GT Design Tooth Form, Single Sided, Smooth Back Side, Temperature Range: -54°C +85°C (-65°F +185°F) |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.422 |