In the majority of V6 engines of the Volkswagen group and some 4 cylinder engines of Vauxhall/Opel, the thermostat sits behind the timing belt drive system. It is best practice to include the replacement of these difficult-to-reach thermostats in the timing belt drive overhaul. Gates PowerGrip™ kits with application-specific thermostat and water pump help installers to avoid costly comebacks and unsatisfied customers.
Part # | Product # | Description | Qty |
---|---|---|---|
5537XS | 8597-15537 | PowerGrip™ Timing Belts | 1 |
T43137 | 7784-21113 | PowerGrip™ Timing Tensioners | 1 |
T41226 | 7786-21466 | PowerGrip™ Idlers | 1 |
T42039 | 7786-21147 | PowerGrip™ Idlers | 1 |
T42024 | 7786-21117 | PowerGrip™ Idlers | 1 |
WP0114 | Water Pump | 1 | |
TH50482G1 | 7412-10702 | OE Type Thermostats | 1 |
GAT0001 | 7468-70055 | Timing Tool Kits and Components | 1 |
Part # | KP1TH15537XS-2 |
---|---|
Product # | 7883-15012 |
Description | KP1TH15537XS-2 TH KIT GATES |
Weight (lbs.) |
---|
Gates engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function and performance, and a durable component construction that's built to last.
Gates manufacturing facilities and research and development locations are centred near OE vehicle production facilities around the world. This facilitates a strong and focused OE relationship ensuring we develop products that meet or exceed the tough OE performance specifications, and allow us to stay ahead of market innovations for timing belt applications.