Gates is a global leader in Original Equipment System Design, and we bring the same OE-quality, durability, fit and performance to our premium DriveAlign™ Automatic Belt Tensioners. We ensure every tensioner is manufactured to rigid tolerances and specifications that guarantee OE fit, form and function.
Part # | T38319 |
---|---|
Product # | 7808-21219 |
Description | T38319 DRIVEALIGN MV TENS |
Contact Surface | Smooth |
Outside Diameter (in) | 2.99 |
Outside Diameter (mm) | 76 |
Width (in) | 1.02 |
Width (mm) | 26 |
Weight (lbs.) |
---|
Parent Kit | Description |
---|---|
K036PK2390 | K036PK2390 MICRO V KIT |
K046PK2403 | K046PK2403 MICRO V KIT |
K076PK2403 | K076PK2403 MICRO V KIT |
K166PK2403 | K166PK2403 MICRO V KIT |
K176PK2403 | K176PK2403 MICRO V KIT |
K186PK2403 | K186PK2403 MICRO V KIT |
The accessory belt drive tensioner automatically adjusts tension in the Micro-V® belt to ensure proper function and output of accessory components, dampens peak loads during engine acceleration and deceleration, and ensures your belts and engine perform when your vehicle needs them most. From casting quality to the design of internal components, we understand that every aspect of a tensioner is critical to long service life, which is why we've engineered our DriveAlign™ tensioners to exceed some of the most rigorous quality and performance standards in the industry.
With a full line, Gates is proud to engineer automotive solutions with some of the most comprehensive coverage in the industry. We manufacture our tensioners to meet or exceed OE specifications to ensure precise fit, exceptional performance, and maximum durability for virtually every vehicle on the road today.