Gates® PowerGrip™ Timing Tensioners are engineered with OE-quality or OE-exact fit and performance, designed and tested to increase belt life, maintain optimal tension, and eliminate the need for tensioning operation during installation.
Part # | T43136 |
---|---|
Product # | 7784-21112 |
Description | T43136 POWERGRIP TENSIONER |
Contact Surface | Smooth |
Outside Diameter (in) | 2.64 |
Outside Diameter (mm) | 67 |
Width (in) | 1.1000000000000001 |
Width (mm) | 28 |
Weight (lbs.) |
---|
With Gates® PowerGrip™ tensioners, you’ll get fit and performance that's equal to the original because they are the original. We work with the world's top OEMs to supply automotive power transmission solutions and bring the same quality, materials and processes to our aftermarket solutions. Then we take our OE-exact products and we work to make them better. Gates engineers analyse failure modes of OE designs, test them under various driving and speed conditions, and make continuous adjustments to improve performance, durability and quality. So when you're with Gates automotive aftermarket, you're getting even better than the original.
From our proprietary patents and distinguished industry reputation, to our rigorous manufacturing and quality-assurance processes, automotive technicians around the world partner with Gates for their aftermarket inventory. Our top quality tensioners not only give you and your customers an OE fit, but they're also designed and tested to reduce warranty and costly customer comebacks, increase customer satisfaction with better performing, longer lasting solutions, and drive sales opportunities with increased vehicle coverage and part availability. Now that's powering your automotive business progress.