When it comes to rugged applications in severe conditions, FleetRunner™ DriveAlign™ Heavy-Duty Belt Tensioners is top of the line. For these belt tensioners, there's no such thing as a too-heavy application. Tested to withstand and excel under extreme pressure, get up to three times the life cycle with Gates over other aftermarket providers.
Part # | T38513 |
---|---|
Product # | 7808-25013 |
Description | T38513 FLEETRUNNER MV TENS |
Contact Surface | Smooth |
Outside Diameter (in) | 2.95 |
Outside Diameter (mm) | 75 |
Width (in) | 1.57 |
Width (mm) | 40 |
Weight (lbs.) |
---|
Gates Fleetrunner™ Tensioners last up to three times longer than other aftermarket, heavy-duty solutions. This means significantly less downtime, and overall increased economic efficiency.
The components in the Fleetrunner™ Tensioners have been improved and engineered for increased strength and durability, another aspect of Gates Innovation that leads to superior, long-lasting products.