Genuine, strong, durable sprockets designed for use with high power density Gates® Poly Chain® Carbon™ Volt™, Poly Chain® GT™2, and Poly Chain® GT™ Carbon™ belts.
Part # | PCGT 8M 36S 36 |
---|---|
Product # | 7726-23036 |
Description | PCGT 8M 36S 36 |
Width (mm) | 36 |
Material | Steel 220 M07 |
---|
Weight (lbs.) |
---|
With patented, carbon tensile cord design for high-torque, low-speed drives, Gates® engineers were the first in the world to incorporate a high fatigue-resisting carbon fibre tensile cord into the belt, which is made of a new polyurethane compound. Consequently, Poly Chain® GT™ Carbon™ quickly became the most powerful line of synchronous belts on the market, providing a maintenance-free, energy saving, and environmentally friendly operation, offering an excellent alternative to roller chain and gear drives.
With Gates® MachineWorks services, our product application experts work with you or your facility manager to customise drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.