DriveAlign™ Idler Pulleys provide OE-quality fit to passenger cars and light trucks, performing as a locked centre tensioning pulley, an automatic belt tensioner pulley, or an idler pulley.
Part # | T36199 |
---|---|
Product # | 7803-21299 |
Description | T36199 DRIVEALIGN MV IDLER |
Contact Surface | Smooth |
Pulley Width (mm) | 25 |
Outside Diameter (in) | 2.76 |
Outside Diameter (mm) | 70 |
Width (in) | 0.98 |
Width (mm) | 25 |
Material | Plastic |
---|
Weight (lbs.) |
---|
Parent Kit | Description |
---|---|
K016PK1973 | K016PK1973 MICRO-V KIT |
K016PK2120 | K016PK2120 MICRO V KIT |
K026PK2100 | K026PK2100 MICRO V KIT |
K056PK1555 | K056PK1555 MICRO V KIT |
You can rely on superior quality, value and durability from Gates products. Between smooth belt routing and accurate tensioning, your idler pulley assists in vehicle air conditioning compressors, alternators, power steering pumps, water pumps and other various engine accessories that are critical to vehicle performance. Trust Gates to deliver DriveAlign™ solutions that are manufactured at the same high standards and specifications as vehicle OEMs, with sell packaging that helps automotive technicians easily identify the right fit for every vehicle.
To reduce customer comebacks, labour time and warranty claims, Gates always recommends that you Be System Smart by checking your Accessory Belt Drive System (ABDS) and other vehicle systems and conduct a full replacement.