FleetRunner™ Idlers provide OE-quality fit to virtually every domestic or import vehicle on the road today including light and heavy duty trucks. It's steel and thermoplastic construction provides high durability, heat dissipation, and dampening for long life. Built to last with a superior resistance to dirt, salt, chemicals and other under-bonnet contaminants. Bearings meet or exceed OE standards with application-specific speed and load requirements with high operating temperature tolerance and less wobble.
Part # | T36195 |
---|---|
Product # | 7803-25295 |
Description | T36195 FLEETRUNNER MV IDLER |
Contact Surface | Smooth |
Pulley Width (mm) | 47 |
Outside Diameter (in) | 2.91 |
Outside Diameter (mm) | 74 |
Width (in) | 1.85 |
Width (mm) | 47 |
Material | Metal |
---|
Weight (lbs.) |
---|
Parent Kit | Description |
---|---|
K0112PK1815HD | K0112PK1815HD FLEETRUNNER MVK |
K0110PK1715HD | K0110PK1715HD FLEETRUNNER MVK |
K0112PK1835HD | K0112PK1835HD FLEETRUNNER MVK |
K0112PK1830HD | K0112PK1830HD FLEETRUNNER MVK |
K0112PK1923HD | K0112PK1923HD FLEETRUNNER MVK |
K0112PK1730HD | K0112PK1730HD FLEETRUNNER MVK |
K0212PK1815HD | K0212PK1815HD FLEETRUNNER MVK |
Gates engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function and performance, and a durable component construction that's built to last.