Gates® Micro-V® belts ensure outstanding performance on any industrial multi-ribbed drive. They cover a multitude of industrial applications and are suitable for industrial drives in washing machines, textile machines, vacuum cleaners, lawn mowers, machine tools, medical equipment, and many more. Exclusive truncated (shortened) profile gives Gates® Micro-V® belts increased flexibility, reduced heat buildup and allows performance at higher speeds on smaller diameter sheaves. The full line of Micro-V® belt products includes slabs in several widths as well as single belts in PJ, PK, PL and PM sections in order to perfectly match customer requirements.
Part # | 880L9 |
---|---|
Product # | 9467-22390 |
Description | PL2235/9 880L9 MICROV |
Effective Length (in) | 87.99 |
Effective Length (mm) | 2235 |
Number of Ribs | 9 |
Section | PL |
Top Width (in) | 1.65 |
Top Width (mm) | 42 |
Angle | 38 |
Specifications | Cord Type: PES |
Thickness (in) | 0.25 |
Thickness (mm) | 6.4 |
Color | Black |
---|---|
Construction | Multi Ribbed Belt |
Material | CR |
Belt Notes | Single Sided, Ribbed Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
---|
Weight (lbs.) | 0.738 |
---|
Through our exclusive manufacturing process, belt ribs are shortened, producing numerous benefits in applications operating on small diameter pulleys. This process ensures belt flexibility, inhibits heat build-up, and provides resistance to rib cracking, resulting in a stronger, safer, more reliable Micro-V® belt.
Our Gates® Micro-V® L-Section belts push the boundaries of material science. The fibre-filled compound adds strength for improved stability, while flex-bonded, polyester-based cords enable balanced load distribution and less stress from flexing.