Gates® Micro-V® belts ensure outstanding performance on any industrial multi-ribbed drive. They cover a multitude of industrial applications and are suitable for industrial drives in washing machines, textile machines, vacuum cleaners, lawn mowers, machine tools, medical equipment, and many more. Exclusive truncated (shortened) profile gives Gates® Micro-V® belts increased flexibility, reduced heat buildup and allows performance at higher speeds on smaller diameter sheaves. The full line of Micro-V® belt products includes slabs in several widths as well as single belts in PJ, PK, PL and PM sections in order to perfectly match customer requirements.
Part # | 435J5 |
---|---|
Product # | 9465-20114 |
Description | PJ1105/5 435J5 MICROV |
Effective Length (in) | 43.5 |
Effective Length (mm) | 1105 |
Number of Ribs | 5 |
Section | PJ |
Top Width (in) | 0.47 |
Top Width (mm) | 12 |
Specifications | Cord Type: PES |
Thickness (in) | 0.14 |
Thickness (mm) | 3.5 |
Color | Black |
---|---|
Construction | Multi Ribbed Belt |
Material | CR |
Weight (lbs.) | 0.05 |
---|