Stretch Fit Drive Systems Demand Highly Engineered Solutions. Gates® Micro-V® Stretch Fit™ Belts, with exclusive self-tensioning technology, were the first Aftermarket belts engineered to fit like a glove and perform properly on these unique stretch fit drive systems and Gates continues to add coverage to this growing market segment.
Part # | 4PK903SF |
---|---|
Product # | 8653-10575 |
Description | 4PK903SF MV STRETCH FIT |
Effective Length (in) | 35.55 |
Effective Length (mm) | 903 |
Number of Ribs | 4 |
Section | XXH |
Top Width (in) | 0.55 |
Top Width (mm) | 903 |
Color | Black |
---|---|
Material | EPDM |
Weight (lbs.) |
---|
Parent Kit | Description |
---|---|
K037PK1325 | K037PK1325 MICRO V KIT |
K047PK1078 | K047PK1078 MICRO V KIT |
Our Gates Micro-V® Belts are the result of over 100 years in pursuit of excellence and continuous improvement. Gates product application and material engineering teams benchmark OEM constructions and length as the goal for each belt. But we don’t stop there. We're always pushing to optimise materials and construction to reduce noise, vibration and premature failure. The result? The quietest and highest performing belts in the industry.