Gates® classical synchronous PowerGrip™ Timing belts offer a maintenance-free, economical, and OE quality solution for your conventional timing drives such as chains and gears. Its application range extends from minimum drives (computer printers) to heavy-duty machinery (oil pumps, etc). The trapezoidal tooth profile makes this belt well suited for use in positioning applications.
Part # | 100 XL 2800 |
---|---|
Product # | 9254-50353 |
Description | 100 XL 2800 |
Pitch Length (in) | 10 |
Pitch Length (mm) | 254 |
Pitch (in) | 0.20 |
Pitch (mm) | 5.1 |
Section | XL |
Number of Teeth | 50 |
Height (in) | 0.09 |
Height (mm) | 2.3 |
Width (in) | 28 |
Width (mm) | 711 |
Color | Black |
---|---|
Material | CR |
Belt Notes | Trapezoidal Design Tooth Form, Single Sided, Smooth Back Side, Temperature Range: -30°C +100°C (-22°F +212°F) |
---|
Weight (lbs.) | 0.361 |
---|
Today's complex engines operate at higher temperatures and higher speeds, with more compact designs and increasing demand for engine efficiency. Gates® PowerGrip™ timing belts are engineered for lighter, quieter, and more economical operations - without the need for maintenance or retensioning. Moreover, they operate with exceptional corrosion-resistance and won't stretch due to belt wear.
At Gates, we're proud to offer the most complete line of OE equivalent timing belts of any manufacturer. We're constantly investing in our product quality, research and development, continuously introducing innovative design changes in materials and tooth profiles to create more efficient, longer lasting systems. When you choose Gates as your partner in the automotive aftermarket, you're trusting a world-leading automotive solutions provider.