The ideal hose to replace the PVC tubing used for windscreen or headlight washers in cars, to connect vacuum-operated car accessories and to discharge radiator overflow or rainwater.
| Part # | 27042 / 5/32X50FT WW VACUUM TUBING |
|---|---|
| Product # | 4040-04104 |
| Description | 27042 VACUUM TUBING 5/32X50FT |
| UPC | 072053005950 |
| Nipple Size (in) | .1875 |
| Nipple Size (mm) | 5 |
| Outside Diameter 1 (mm) | 7.9 |
| Vacuum (In. Hg) | 24 |
| Centerline Length (ft) | 50 |
| Centerline Length (m) | 15.24 |
| Continuous Operating Temperature Range | -40°F to +257°F |
| Minimum Bend Radius (in) | 1.5 |
| Minimum Bend Radius (mm) | 38 |
| Hose Inside Diameter (in) | 0.16 |
| Hose Inside Diameter (mm) | 4 |
| Hose Outside Diameter (in) | 0.31 |
| Hose Outside Diameter (mm) | 7.9 |
| Inside Diameter 1 (in) | 0.16 |
| Inside Diameter 1 (mm) | 4 |
| Inside Diameter 2 (in) | 0.16 |
| Inside Diameter 2 (mm) | 4 |
| Temperature Range | -40°C to +125°C (-40°F to +257°F) |
| Max. Working Pressure (Bar) | 0.7 |
| type | Air |
| Length (m) | 15.24 |
| Shape | Straight |
| Color | Black |
|---|---|
| Material | Epdm |
| Cover | EPDM - Type P. Smooth. |
| Reinforcement | None |
| Tube | EPDM - Type P. Limited oil resistance. |
| Construction: Cover | EPDM - Type P |
| Construction: Design Factor | NR |
| Construction: Reinforcement | None |
| Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
| Standards | Tested to SAE J1037. |
|---|---|
| Standard Industry Specification | SAE J1037 |
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Recommended For | Ideal for windshield washer systems and vacuum-operated accessories. |
|---|
| Customer Pack | 6 |
|---|---|
| Weight (lbs.) | 2.24 |