Products
  • Products
  • Content

    WASHDOWN HOSES

    For use in lower-pressure applications such as paper mills, food handling or processing facilities. Specialty cover options exist for non-marking, ozone-resistance, and oil-resistance when needed.

    PRESSURE WASH MEDIUM DUTY

    For commercial pressure wash systems. Suitable for industrial cleaning in food processing, sanitation, and car wash applications.

    PRESSURE WASH HEAVY DUTY

    With the ability to withstand 420 bar of working pressure, Clean Master Plus offers the same exceptional qualities as standard versions with the advantage of being 50% more flexible and  22% lighter on average, than traditional 420 bar pressure wash hoses.

    PRESSURE WASH HOSES ARE ASSEMBLED USING GATES MEGACRIMP COUPLINGS WITH C-INSERT AND TUFFCOAT PLATING. 

    OUR EXTENSIVE LINE OF INDUSTRIAL CLEANING PRODUCTS INCLUDES HOSES AVAILABLE IN DIFFERENT COLORS TO FIT A BROAD RANGE OF APPLICATIONS AND PROVIDE EFFECTIVE SOLUTIONS FOR YOUR DIVERSE REQUIREMENTS.

    WHETHER YOU ARE DEALING WITH LIGHT-DUTY CLEANING OR HEAVY-DUTY INDUSTRIAL TASKS, THE CLEAN MASTER FAMILY HAS THE PERFECT HOSE TO OVERCOME ANY CHALLENGE.