Products
  • Products
  • Content

    RISING COSTS DRIVING
    DEMAND FOR EFFICIENCY

    The need for cooling systems makes up a large part of a data center's operating expenses and traditional systems often use more power than needed. Managing these costs and maintaining peak performance is a key trend shaping the future of operations.

     

    New high-efficiency liquid cooling systems can provide cooling at lower energy costs and offer better control over temperature, especially when paired with hose solutions that optimize the coolant flow.

     

    DOWNLOAD THE SELL SHEET

        

    Download the Data Center Cooling Family Brochure

    COOLANT CONTAMINATION RISKS   

    With the rise of liquid cooling systems and increasingly diverse cooling fluids, a growing concern is the risk of coolant contamination, which can potentially damage critical equipment. Impure or contaminated coolants can corrode and erode components, cause leaks, and lead to costly repairs. Maintaining the purity of your fluid with fully integrated and compatible components helps to extend the life of your systems and protect your equipment.

     

    LEARN MORE ABOUT DATA CENTER COOLING SOLUTIONS

    GATES DATA MASTER COOLING HOSE

    With a robust design focused on durability, best-in-class compatible materials, and flexibility, this hose is your answer to staying ahead in the fast-evolving world of data center cooling.

    DATA MASTER COOLING HOSE

    Extend the life of your cooling system and increase reliability with the Gates Data Master cooling hose. 

     

    • Zinc-free, peroxide-cured EPDM tube for best-in-class compatibility with coolant fluids
    • Flame-resistant cover meeting UL94V-0 and UL224 VW-1 standards
    • Available sizes: 1/4” through 1” I.D.
    • Up to 150% more flexible and 23% more compact compared to competitors
    • Temperature range: -40°F to +212°F (-40°C to +100°C)
    • Sizes 1/4“ to 3/4” are rated to 300 psi working pressure (size 1” is rated to 200 psi working pressure)

    LEARN MORE ABOUT DATA CENTER COOLING SOLUTIONS

     

    FEATURES & BENEFITS

    Simplified logo for environmental materials in black and white.

    CLEANER SYSTEMS

    Zinc-free, peroxide-cured EPDM tube to avoid fluid contamination over time.

    Minimalist logo that represents superior flexibility.

    SUPERIOR FLEXIBILITY

    For easier routing in complex configurations.

    Emblem that shows superior compatibility to coolant mixes.

    COOLANT COMPATIBLE

    Built for a wide range of coolant mixes, including PG25.

    Circle icons with a flame

    FLAME-RESISTANT

    Meets UL224 VW-1 and UL94V-0 standards.

    Minimalist logo to represent the feature of smaller diameter.

    NARROW PROFILE

    Smaller diameter for installation when space is constrained.

    Ozone resistance minimalist logo in black and white

    OZONE-RESISTANT

    Excellent ozone resistance to cover degradation from electronics.

    COOL, CLEAN, RELIABLE

    In mission-critical environments, every degree matters. Consult one of our expert team members today for more information on products that can help you take your data centers to the next level.

     

    TALK WITH AN EXPERT

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    FEATURED RESOURCES

    eCrimp™ platform for hydraulic assemblies, hoses and couplings.

    eCRIMP

    An innovative online crimping app that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface for perfect results on the go.

    A collection of tools and a hose on a wooden table.

    FLUID FLOW PRESSURE CALCULATOR

    Prevent any fluid-related concerns; we provide creative solutions to precisely detect and fix flow problems, ensuring that your machinery operates at maximum efficiency.

    India ProFlex Industrial Catalogue

    INDUSTRIAL HOSE AND COUPLINGS CATALOG

    The Gates Industrial Hose and Couplings product catalog combines detailed product information with safety knowledge to keep your operations running safely and smoothly.

    Contact our team of industry experts and application engineers to learn more about our data center hose solutions today.