Products
  • Products
  • Content

    YOUR ULTIMATE SOLUTION
    FOR AN INCREASING MARKET

    Recent data from the IEA's Electricity 2024 Report: Analysis and Forecast to 2026 shows that the electricity consumption from data centers and related industries could double in the near future. The data center environment is changing rapidly:

     

    • 20% of all data centers will include liquid cooling technology by 2026 
    • Electricity demand growth of the AI industry is expected to be at least 10X by 2026 
    • An average of 40% of data center electricity demands is used for cooling systems 
    • Shifting air cooling systems to liquid cooling by 75% can save an estimated 27% of electricity demand 

    Our expertise and cutting-edge nature allows us to provide new, innovative solutions for the data center cooling market. These reliable solutions help provide peace of mind and increase performance.

     

    DOWNLOAD THE FAMILY BROCHURE

    “Data Center cooling is a natural market extension for Gates. The Gates brand is synonymous with quality and reliability, which is table stakes for data center operations. We have decades of experience in thermal management applications and that experience has positioned us well to participate in a wide range of applications, from the electrification of vehicles to high-power industrial applications such as data center cooling."

     

    Tom Pitstick, President, Americas

    EVOLVING TECHNOLOGIES

    As experts in thermal management, we are ready to tackle the challenge of providing efficient cooling solutions to data centers around the world. The ThermalProElectric Water Pump dissipates heat by circulating fluid throughout your system with the highest available power density efficiency, compared to other water pumps in the market. Our pumps can also monitor for common errors that will impact your data center operations. Ensure your equipment is operating at optimal temperature and efficiency, no matter the conditions.

     

    DOWNLOAD THE SELL SHEET

    LEADERS IN FLUID POWER

    Our generations of experience in high-quality, reliable industrial hose solutions equips us to create solutions for the newest applications. With superior flexibility, compact design, and a metal-free peroxide-cured EPDM tube, our Data MasterCooling Hose is engineered to keep your data center operations running at peak performance. Additional nylon tubing, oil-based hoses, and large I.D. options complete the full range of fluid conveyance solutions.

     

    DOWNLOAD THE SELL SHEET

    ENERGY-EFFICIENT POWER TRANSMISSION

    Invest in a reliable and long-lasting solution that provides superior energy-efficiency for your most critical air handling applications. Our premium synchronous belt option, Poly Chain® Carbon Volt, is built for high-performing air handling systems and critical environments like data centers with air cooling. Crafted with proprietary carbon fiber tensile cords for increased horsepower rating, compactness, and flexibility in extreme temperatures, up to 85°C (+185°F).

     

    EXPLORE MORE

    REDUCE NOISE, INCREASE POWER

    The newest member of our bandless v-belt family is a game changer for HVAC solutions. Quad-Power 4 is engineered with minimal-stretch cord technology to maximize power density, eliminate re-tensioning downtime, and allows for narrower drive solutions.  Design your next drive with Quad-Power 4 to maintain optimal and consistent airflow within your most critical equipment and maximize the cooling capacity of your data center air cooling system.

     

    EXPLORE MORE

    A MEMBER OF THE OPEN COMPUTE PROJECT

    Gates is proud to be an Open Community Member of the Open Compute Project (OCP). We are ready to collaborate with this forward-thinking community in our efforts towards building the best data center solutions for our customers. Together, we can develop a more innovative, sustainable, and efficient future.

    CONNECT WITH OUR EXPERTS:
    TAILORED SOLUTIONS AND DEVELOPMENT

    When you work with Gates, you get access to a team of engineers who give your staff the confidence to use the latest technologies and knowledge of best practices to optimize performance. We are here to help you stay competitive in the market and keep on improving your products. From personalized belt designs to custom thermal-molded nylon tubing, our experts are ready to help.

     

    TALK WITH AN EXPERT

    EXPERTS IN INNOVATION

    At Gates, we value continuous innovation which means investing and innovating for new and emerging markets. Data Centers require cutting edge end-to-end product solutions to support the cleanliness, efficiency, and flexibility required from this 24/7 operation. When high demands and fluctuating temperatures are the norm, trust Gates. 

     

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    THE BEST CHOICE FOR INDUSTRIAL & OFF-HIGHWAY

    Gates Data Center Cooling solutions are helping drive industry forward. See for yourself how we can help your business get ahead and stay ahead.

    FEATURED RESOURCES

    Design Power™ for customized power transmission drive designs.

    DESIGN POWER

    Create customized power transmission drive designs or enter your performance requirements and operating conditions to quickly identify the most suitable belts and components for your air-cooling drive designs.

    Gates ThermalPro calculator logo

    THERMALPRO CALCULATOR

    Take every detail into consideration, Gates has the tools to help you. With the ThermalPro Calculator we help you select the ideal characteristics for your electric water pump.

    FREQUENTLY ASKED QUESTIONS

    Absolutely. Our team of Product Application engineers is standing by to help. Use the form below to connect with one of our team members today.

    A cooling system in a data center helps to maintain an optimal temperature within the facility. It consists of different equipment that dissipates heat generated by servers, networking devices, and other IT equipment housed in the data center.

    Data center cooling systems remove heat generated by servers and other equipment to maintain a stable operating temperature. This can be done through different methods like air conditioning units, precision cooling systems, or liquid cooling systems. 

    To cool a data center, you need to consider factors like how much heat your equipment generates, airflow, the temperature and humidity of the room, and how well the facility is insulated. Then, you can select a cooling solution that meets your needs. 

    It varies in cost depending primarily on the size of the facility and the data center cooling system used. Cooling expenses can take up a significant portion of a data center's operational expenses, so it's important to implement efficient materials and technologies that can reduce the total cost of ownership.

    Air-cooled data centers use air conditioning units or precision cooling systems to get rid of the heat, while liquid-cooled data centers use liquid coolants to directly absorb the heat from your equipment. Air-cooled systems are more common, whereas liquid-cooled systems are more efficient and the preferred choice for high-density computing. 

    Contact our team of industry experts and application engineers to learn more about Data Center Cooling solutions today.