Ultra-high pressure cold water cutting devices, blasting applications and cleaning equipment including high pressure stream of sea water to remove marine growth on offshore oil rigs. Outstanding resistance to weather, oil and abrasion. Not suitable for impulse applications.
Part # | 6WB-XTFxLL |
---|---|
Product # | 3670-0773 |
Description | 6WB-XTFxLL |
Minimum Bend Radius (mm) | 230 |
Inside Diameter (in) | 0.375 |
Inside Diameter (mm) | 10 |
Temperature Range | -20/70 |
Max. Working Pressure (Bar) | 1000 |
Outside Diameter (mm) | 21.2 |
Markets/Applications | Cleaning hose |
---|
Cover | XtraTuff |
---|---|
Construction: Design Factor | 2.50 |
Construction: Reinforcement | 4SP |
Construction: Tube | NBR |
Weight (lbs.) |
---|