Premium steam hose for the transport of pressurised saturated steam at +210°C (+410°F) up to a max. 18 bar working pressure or pressurised hot water. All sizes pinpricked.
Part # | STEAM MAS RED 25x7.5xCL40 |
---|---|
Product # | 3602-12004 |
Description | STEAM MAS RED 25x7.5xCL40 |
Dynamic WP (Max.psi) (1) | 261 |
Minimum Bend Radius (in) | 6.89 |
Minimum Bend Radius (mm) | 175 |
Min. Burst Pressure (psi) | 2611 |
Hose Inside Diameter (in) | 1 |
Hose Inside Diameter (mm) | 25 |
Hose Outside Diameter (in) | 1.57 |
Hose Outside Diameter (mm) | 40 |
Inside Diameter (mm) | 25 |
Temperature Range | -40°C to +210°C (-40°F to +410°F) |
Max. Working Pressure (Bar) | 18 |
Working Pressure (psi) | 261 |
Length (m) | 40 |
Outside Diameter (mm) | 40 |
Markets/Applications | Steam hose |
---|
Color | Red |
---|---|
Cover | EPDM |
Construction: Cover | Standard Cover. EPDM. Smooth, Perforated. |
Construction: Design Factor | 3 |
Construction: Reinforcement | 2-braid, high tensile steel |
Construction: Tube | EPDM. Static-conductive. Black. |
Weight (lbs.) | 0.9 |
---|