Recommended for hot and cold water high pressure cleaning equipment where heavy duty service is required. Specially compounded cover to handle pressure washer environment. Use on pressure cleaning equipment for commercial and industrial purposes, in food processing, sanitation and car wash applications. Blue, Gray, Red and Yellow covers are non-marking. Laboratory tested for normal service. Increased operating temperatures will reduce hose assembly service life. Not recommended for Steam Hose. Recommended Couplings: MegaCrimp® Couplings, Stainless Steel B Couplings.
Part # | CLEAN MAS 8PW3000GXRL91 |
---|---|
Product # | 4657-9458 |
Description | CLEAN MAS 8PW3000GXRL91 |
Dynamic WP (Max.psi) (1) | 3000 |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 90 |
Min. Burst Pressure (psi) | 9000 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.78 |
Hose Outside Diameter (mm) | 19.8 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 13 |
Temperature Range | -40°C to +121°C (-40°F to +250°F) |
Max. Working Pressure | 3000 |
Max. Working Pressure (Bar) | 210 |
Working Pressure (psi) | 3000 |
Length (m) | 91 |
Outside Diameter (in) | 0.78 |
Outside Diameter (mm) | 19.8 |
Markets/Applications | Cleaning hose |
---|---|
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. Pro Series Couplings. |
Color | Gray |
---|---|
Cover | Modified Nitrile - Type C2 |
Construction: Cover | Standard Cover. Modified Nitrile - Type C2. Non-marking. |
Construction: Design Factor | 3 |
Construction: Reinforcement | 1-braid high tensile steel wire |
Construction: Tube | NBR. |
Weight (lbs.) | 0.43 |
---|