Premium suction and discharge hose (SD) designed for the bulk transfer and delivery of hot petroleum products, such as tar, asphalt and oil.
Part # | TAR MAS SD 63x9xCL40 |
---|---|
Product # | 4688-14155 |
Description | TAR MAS SD 63x9xCL40 |
Dynamic WP (Max.psi) (1) | 203 |
Minimum Bend Radius (in) | 17.36 |
Minimum Bend Radius (mm) | 441 |
Min. Burst Pressure (psi) | 812 |
Hose Inside Diameter (in) | 2.48 |
Hose Inside Diameter (mm) | 63 |
Hose Outside Diameter (in) | 3.19 |
Hose Outside Diameter (mm) | 81 |
Inside Diameter (in) | 2.48 |
Inside Diameter (mm) | 63 |
Temperature Range | -30°C to +160°C (-22°F to +320°F) |
Max. Working Pressure (Bar) | 14 |
Working Pressure (psi) | 203 |
Length (m) | 40 |
Outside Diameter (mm) | 81 |
Markets/Applications | Petroleum transfer |
---|
Color | Black |
---|---|
Cover | Chloroprene |
Construction: Cover | Standard Cover. Chloroprene. Smooth, Perforated, with cloth impression. |
Construction: Design Factor | 4 |
Construction: Reinforcement | Hi-tensile synth textile, steel wire, static wire |
Construction: Tube | Acrylic Rubber. Oil Resistant. Black. |
Weight (lbs.) | 3.1 |
---|