Vacuum and pressure hose (SD) for pneumatic transport of abrasive bulk food materials such as plastic granules, grain and sugar.
Part # | SILO MAS SD 51x8xCL40 |
---|---|
Product # | 4693-13051 |
Description | SILO MAS SD 51x8xCL40 |
Dynamic WP (Max.psi) (1) | 116 |
Minimum Bend Radius (in) | 8.03 |
Minimum Bend Radius (mm) | 204 |
Min. Burst Pressure (psi) | 348 |
Hose Inside Diameter (in) | 2 |
Hose Inside Diameter (mm) | 51 |
Hose Outside Diameter (in) | 2.64 |
Hose Outside Diameter (mm) | 67 |
Inside Diameter (mm) | 51 |
Temperature Range | -20°C to +80°C (-4°F to +176°F) |
Max. Working Pressure (Bar) | 8 |
Working Pressure (psi) | 116 |
Length (m) | 40 |
Outside Diameter (mm) | 67 |
Markets/Applications | Material handling |
---|
Color | Black |
---|---|
Cover | NR/BR |
Construction: Cover | Standard Cover. NR/BR. |
Construction: Design Factor | 3 |
Construction: Reinforcement | Multi-ply, synthetic textile, static filament |
Construction: Tube | NR/BR. |
Weight (lbs.) | 2.0 |
---|