Premium multi-purpose spiralled hose with excellent flexibility and maximum resistance to compressor air, water, petrol, fuel oil and lubricant oils. Suitable for 20% bio-diesel blends.
Part # | GP MAS 13x4xCL60 |
---|---|
Product # | 3205-0173 |
Description | GP MAS 13x4xCL60 |
Dynamic WP (Max.psi) (1) | 363 |
Minimum Bend Radius (in) | 3.94 |
Minimum Bend Radius (mm) | 100 |
Min. Burst Pressure (psi) | 1160 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 13 |
Hose Outside Diameter (in) | 0.83 |
Hose Outside Diameter (mm) | 21 |
Inside Diameter (mm) | 13 |
Temperature Range | -40°C to +95°C (-40°F to +203°F) |
Max. Working Pressure (Bar) | 25 |
Working Pressure (psi) | 363 |
Length (m) | 60 |
Outside Diameter (mm) | 21 |
Markets/Applications | Water & Air / Multi-purpose |
---|
Color | Black |
---|---|
Cover | Chloroprene |
Construction: Cover | Standard Cover. Chloroprene. Smooth. |
Construction: Design Factor | 3.15 |
Construction: Reinforcement | 2-spiral, textile |
Construction: Tube | NBR. Conductive, Smooth Bore. Black. |
Weight (lbs.) | 0.276 |
---|