The Plant Master™ Xtreme™ hoses meet ARPM Class A oil resistance for use in applications requiring a premium grade hose with excellent flexibility and maximum resistance to air, water, petroleum oils and lubricating oils. Recommended for petrol, kerosene and fuel oil transfer only. Excellent weather and ozone resistance.
Part # | PLANT MAS XTRM 250 3/8"xRL152 / 3/8X500 PLANT XTREME 250 |
---|---|
Product # | 3205-00025 |
Description | PLANT MAS XTRM 250 3/8"xRL152 |
UPC | 072053212501 |
Dynamic WP (Max.psi) (1) | 250 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 2.95 |
Minimum Bend Radius (mm) | 75 |
Min. Burst Pressure (psi) | 900 |
Hose Inside Diameter (in) | 0.38 |
Hose Inside Diameter (mm) | 10 |
Hose Outside Diameter (in) | 0.66 |
Hose Outside Diameter (mm) | 16.8 |
Inside Diameter (in) | 0.38 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°C to +100°C (-40°F to +212°F) |
Max. Working Pressure | 250 |
Max. Working Pressure (Bar) | 17 |
Working Pressure (psi) | 250 |
Length (m) | 152 |
Outside Diameter (in) | 0.66 |
Outside Diameter (mm) | 9.5 |
Markets/Applications | Water & Air / Multi-purpose |
---|---|
Coupling Recommendation | 19 Standard Air Hose. 1 Long Shank. 3 Cast Brass or Zinc Short Shank. 4 Machined Brass Short Shank. 8 Tri-Lokt. 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. Power Crimp™ Couplings. GLX® Couplings [G44 Series]. |
Use | Industrial Hose |
Color | Red |
---|---|
Cover | Modified Nitrile - Type C2 |
Reinforcement | Synthetic textile |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | Standard Cover. Modified Nitrile - Type C2. |
Construction: Design Factor | 3 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | NBR. High oil resistance. Black. |
Standards | Non-conductive (>1 Megohm/in.). Storage and use may adversely affect electrical resistance. |
---|---|
Standards: Cover | ARPM Class B |
Standards: Tube | ARPM Class A |
Recommended For | Applications requiring a premium grade spiral hose with excellent flexibility and maximum resistance to air, water, petroleum oils and lubricating oils, (to +212°F). Recommended for gasoline, kerosene and fuel oil transfer only (to +120°F). Excellent weather and ozone resistance. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 500 |
---|---|
Weight (lbs.) | 0.25 |