General air service up to +80°C (+176°F) and general water service up to +100°C (+212°F) and applications requiring maximum flexibility and high abrasion resistance. Validated with MegaCrimp® (-40 to 20) and GlobalSpiral™ Plus (-24).
Part # | GP40-8X20 |
---|---|
Product # | 3204-12008 |
Description | GP40-8mmxCL20 |
Outside Diameter 1 (mm) | 15 |
Inside Diameter 1 (in) | 0.31 |
Inside Diameter 1 (mm) | 8 |
Inside Diameter 2 (in) | 0.31 |
Inside Diameter 2 (mm) | 8 |
Temperature Range | -40°C to +100°C (-40°F to +212°F) |
Max. Working Pressure (Bar) | 13 |
type | Air |
Length (m) | 20 |
Shape | Straight |
Material | Epdm |
---|
Weight (lbs.) |
---|