Plant Master™ hoses carry an ARPM class C oil resistance rating meaning they are not to be used in any oily environment. Typical uses include air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides.
| Part # | PM250-1.1/2X61 / 1-1/2X200 PLANT 250 BLACK |
|---|---|
| Product # | 3204-01437 |
| Description | PLANT MAS 250 BLACK 1.1/2xRL61 |
| UPC | 072053306507 |
| Dynamic WP (Max.psi) (1) | 250 |
| Outside Diameter 1 (mm) | 50 |
| Vacuum (In. Hg) | 10 |
| Continuous Operating Temperature Range | -40°F to +200°F |
| Minimum Bend Radius (in) | 12 |
| Minimum Bend Radius (mm) | 305 |
| Min. Burst Pressure (psi) | 650 |
| Hose Inside Diameter (in) | 1.5 |
| Hose Inside Diameter (mm) | 38.1 |
| Hose Outside Diameter (in) | 1.98 |
| Hose Outside Diameter (mm) | 50.3 |
| Inside Diameter 1 (in) | 1.5 |
| Inside Diameter 1 (mm) | 38 |
| Inside Diameter 2 (in) | 1.5 |
| Inside Diameter 2 (mm) | 38 |
| Temperature Range | -20°C to +93°C (-4°F to +199°F) |
| Max. Working Pressure (Bar) | 11 |
| type | Air |
| Length (m) | 75 |
| Shape | Straight |
| Coupling Recommendation | Power Crimp™ Couplings. GLX® Couplings [G44 Series]. |
|---|---|
| Use | Industrial Hose |
| Color | Black |
|---|---|
| Material | Epdm |
| Cover | EPDM - Type P |
| Reinforcement | Synthetic textile |
| Tube | EPDM - Type P. Limited oil resistance. |
| Construction: Cover | Standard Cover. EPDM - Type P. |
| Construction: Design Factor | 3:1 |
| Construction: Reinforcement | Synthetic textile |
| Construction: Tube | EPDM - Type P. Limited oil resistance. Black. |
| Standards: Cover | ARPM Class C |
|---|---|
| Standards: Tube | ARPM Class C |
| Recommended For | Air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides. |
|---|---|
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 200 |
|---|---|
| Weight (lbs.) | 1.26 |