Tank truck, barge, ship or storage tank transfer of a variety of chemical products. FEP tube backed by Gates Gatron™ for flex fatigue safety at the coupling.
Part # | CHEM MAS XTRM FEP 200SD 2" |
---|---|
Product # | 4698-0014 |
Description | CHEM MAS XTRM FEP 200SD 2" |
Minimum Bend Radius (mm) | 230 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 51 |
Temperature Range | -40/149 |
Max. Working Pressure (Bar) | 13 |
Length (m) | 30.48 |
Outside Diameter (in) | 2.55 |
Outside Diameter (mm) | 64.8 |
Markets/Applications | Acid-chemical |
---|
Color | BLUE |
---|---|
Cover | EPDM |
Construction: Design Factor | 4.20 |
Construction: Reinforcement | TEXTILE - WIRE HELIX |
Construction: Tube | FEP / GATRON |
Weight (lbs.) |
---|