General industrial applications such as oil, alcohols, aqueous solutions, hydraulic fluids, acids, detergents and chemicals. Validated with MegaCrimp (-4 to -20) and GlobalSpiral Plus (-24 to -24).
Part # | GP80-8X40 |
---|---|
Product # | 3219-10030 |
Description | GP80 PLUS-8mmxCL40 |
Dynamic WP (Max.psi) (1) | 102 |
Outside Diameter 1 (mm) | 15.5 |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 1.97 |
Minimum Bend Radius (mm) | 50 |
Min. Burst Pressure (psi) | 1595 |
Hose Inside Diameter (in) | 0.31 |
Hose Inside Diameter (mm) | 8 |
Hose Outside Diameter (in) | 0.59 |
Hose Outside Diameter (mm) | 15 |
Inside Diameter 1 (in) | 0.31 |
Inside Diameter 1 (mm) | 8 |
Inside Diameter 2 (in) | 0.31 |
Inside Diameter 2 (mm) | 8 |
Temperature Range | -40°C to +100°C (-40°F to +212°F) |
Max. Working Pressure (Bar) | 37 |
type | Air |
Length (m) | 40 |
Shape | Straight |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. |
---|
Color | Black |
---|---|
Material | Nitrile Butadiene Rubber |
Cover | NBR/PVC |
Construction: Cover | Standard Cover. NBR/PVC. |
Construction: Reinforcement | 2-braid, fiber |
Construction: Tube | NBR. |
Weight (lbs.) | 0.189 |
---|