Gates® GlobalSpiral™ no-skive coupling design provides superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labour, odour, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat® plating - more than five times better corrosion resistance than SAE ASTMB117 specification.
Part # | 24GSP24FJX |
---|---|
Product # | 7347-8245-5 |
Description | 24GSP24FJX |
H1 Stem Hex (in) | 2.36 |
H1 Stem Hex (mm) | 60 |
H2 Nut Hex (in) | 2.17 |
H2 Nut Hex (mm) | 55 |
C Cutoff (in) | 1.98 |
C Cutoff (mm) | 50.4 |
L Length (in) | 4.88 |
L Length (mm) | 124 |
Hose Inside Diameter (in) | 1.5 |
Hose Inside Diameter (mm) | 38 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
type | JIC 37° Flare |
Material | Steel |
---|
Weight (lbs.) | 0.993 |
---|