MegaSys™ MXG™ 4K hose is lightweight, highly flexible, and qualified to ONE MILLION impulse cycles — it’s a drop-in replacement for conventional spiral hoses.
Product # | 4678-0026 |
---|---|
Description | 16MXG4K-XTPxRL25 |
Minimum Bend Radius (in) | 5.9 |
Minimum Bend Radius (mm) | 150 |
Min. Burst Pressure (psi) | 16000 |
Hose Inside Diameter (in) | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.5 |
Hose Outside Diameter (mm) | 38 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -40°C to +121°C (-40°F to +250°F) |
Max. Working Pressure (Bar) | 280 |
Length (m) | 25 |
Outside Diameter (in) | 1.495 |
Outside Diameter (mm) | 38 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
---|
Color | Black |
---|---|
Reinforcement | Patented Xpiral™ woven spiral |
Construction: Cover | XtraTuff™ Plus Cover. Nitrile - Type C. |
Construction: Tube | Nitrile - Type C. |
Weight (lbs.) | 1.569 |
---|