Recommended for high-temperature transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supplies. Meets or exceeds SAE J1405 performance specifications for high-temperature transmission and lubricating oil systems using petroleum base oils. Not recommended for gasoline or diesel fuel applications.
Part # | 6MEGATECH250xRL106 |
---|---|
Product # | 4657-2340 |
Description | 6MEGATECH250xRL106 |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 1.8 |
Minimum Bend Radius (mm) | 45 |
Min. Burst Pressure (psi) | 1000 |
Hose Inside Diameter (in) | 0.38 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.64 |
Hose Outside Diameter (mm) | 16.3 |
Inside Diameter (in) | 0.37 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°C to +149°C (-40°F to +300°F) |
Max. Working Pressure (Bar) | 17 |
Length (m) | 107 |
Outside Diameter (in) | 0.64 |
Outside Diameter (mm) | 16.3 |
Specifications | Minimum Burst Pressure (Bar): 70 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | TEXTILE |
Reinforcement | 1-braid, wire |
Construction: Cover | Standard Cover. Textile Braid Impregnated w/ Synthetic Rubber. |
Construction: Reinforcement | 1WB |
Construction: Tube | CPE - Type J. Chemical, Temperature Resistant. |
Weight (lbs.) | 0.205 |
---|