Recommended for air brake, pressurized hot oil return lines and rotary oil/air compressor lines. Meets the requirements of DOT FMVSS 106-74, SAE J1402 for Air Brake Hose (-4, 6, 8, 10), and SAE J1405 performance specifications for high-temperature transmission and lubricating oil systems using petroleum base oils. Not recommended for gasoline or diesel fuel applications.
| Part # | 20MEGATECH1000 | 
|---|---|
| Product # | 4657-2338 | 
| Description | 20MEGATECH1000 | 
| Vacuum (In. Hg) | 30 | 
| Minimum Bend Radius (in) | 8.5 | 
| Minimum Bend Radius (mm) | 216 | 
| Min. Burst Pressure (psi) | 4000 | 
| Hose Inside Diameter (in) | 1.25 | 
| Hose Inside Diameter (mm) | 31.8 | 
| Hose Outside Diameter (in) | 1.64 | 
| Hose Outside Diameter (mm) | 41.7 | 
| Inside Diameter (in) | 1.25 | 
| Inside Diameter (mm) | 31.8 | 
| Temperature Range | -40°C to +149°C (-40°F to +300°F) | 
| Max. Working Pressure (Bar) | 70 | 
| Length (m) | 30 | 
| Outside Diameter (in) | 1.64 | 
| Outside Diameter (mm) | 41.7 | 
| Specifications | Minimum Burst Pressure (Bar): 280 | 
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] | 
|---|
| Color | Black | 
|---|---|
| Cover | TEXTILE | 
| Reinforcement | 1-braid, wire | 
| Construction: Cover | Standard Cover. Textile Braid Impregnated w/ Synthetic Rubber. | 
| Construction: Reinforcement | 1WB | 
| Construction: Tube | CPE - Type J. Chemical, Temperature Resistant. | 
| Weight (lbs.) | 1.047 | 
|---|