Recommended for high-pressure hydraulic oil line applications. Easy to route and to install in tight areas. Exceeds SAE 100R16, SAE 100R2, ISO 11237 2SC R16 and ISO 1436 2SN R2 requirements and performance requirements of EN 857 2SC and EN 853 2SN. Recommended Couplings: GlobalSpiral™ Couplings (-6 through -20), GlobalSpiral™ Plus Couplings (-24 and -32), MegaCrimp® Couplings (-4 through -20), and Stainless Steel B Couplings.
| Product # | 4656-0071 |
|---|---|
| Description | 8M2T-MTFxRL75 |
| Minimum Bend Radius (in) | 2.8 |
| Minimum Bend Radius (mm) | 70 |
| Min. Burst Pressure (psi) | 17200 |
| Hose Inside Diameter (in) | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Hose Outside Diameter (in) | 0.82 |
| Hose Outside Diameter (mm) | 20.8 |
| Inside Diameter (in) | 0.5 |
| Inside Diameter (mm) | 12.7 |
| Temperature Range | -40°C to +100°C (-40°F to +212°F) |
| Max. Working Pressure (Bar) | 296 |
| Length (m) | 75 |
| Outside Diameter (in) | 0.82 |
| Outside Diameter (mm) | 20.8 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
|---|
| Color | Black |
|---|---|
| Reinforcement | 2-braid, wire |
| Construction: Cover | MegaTuff™ Cover. |
| Construction: Tube | Nitrile - Type C. Hyd Fluids, Phosphate Esters, Water Glycol. |
| Weight (lbs.) | 0.481 |
|---|