Gates PRO™ Series IA3K, 21.0 MPa (3,000 psi) constant-pressure hydraulic hoses deliver performance and reliability. Engineered for less demanding hydraulic applications, our new line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes are fully compliant with SAE 100R17.
Product # | 4656-0134 |
---|---|
Description | 5IA3KxBALE EPB |
Minimum Bend Radius (in) | 2.2 |
Minimum Bend Radius (mm) | 55 |
Min. Burst Pressure (psi) | 12000 |
Hose Inside Diameter (in) | 0.31 |
Hose Inside Diameter (mm) | 7.9 |
Hose Outside Diameter (in) | 0.54 |
Hose Outside Diameter (mm) | 13.7 |
Inside Diameter (in) | 0.31 |
Inside Diameter (mm) | 7.9 |
Temperature Range | -40°C to +100°C (-40°F to +212°F) |
Max. Working Pressure (Bar) | 210 |
Length (m) | 1250 |
Outside Diameter (in) | 0.54 |
Outside Diameter (mm) | 13.7 |
Coupling Recommendation | Pro Series Couplings |
---|
Color | Black |
---|---|
Reinforcement | 1-braid, wire |
Construction: Cover | Standard Cover. Modified SBR. |
Construction: Tube | Nitrile. Hyd Fluids, Phosphate Esters, Water Glycol. |
Weight (lbs.) | 0.208 |
---|