Recommended for high-temperature, medium-pressure hydraulic oil line applications such as engine compartments, foundries, etc. Recommended Couplings: PCK Couplings (-4 to -16), Global Braid Couplings -GB (-4, 10 and -16), MegaCrimp® Couplings (-4 to -20), GlobalSpiral™ Plus Couplings (-24 and -32).
Part # | 24G1H |
---|---|
Product # | 4657-0934 |
Description | 24G1H |
Minimum Bend Radius (in) | 9.8 |
Minimum Bend Radius (mm) | 250 |
Min. Burst Pressure (psi) | 2900 |
Hose Inside Diameter (in) | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Hose Outside Diameter (in) | 1.96 |
Hose Outside Diameter (mm) | 49.8 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°C to +135°C (-40°F to +275°F) |
Max. Working Pressure (Bar) | 50 |
Length (m) | 37 |
Outside Diameter (in) | 1.96 |
Outside Diameter (mm) | 49.8 |
Specifications | Minimum Burst Pressure (Bar): 200 |
Coupling Recommendation | GlobalSpiral™ Plus Couplings [G22 Series] |
---|
Color | Black |
---|---|
Cover | CSM |
Reinforcement | 1-braid, wire |
Construction: Cover | Standard Cover. CSM - Type M. |
Construction: Reinforcement | 1WB |
Construction: Tube | Nitrile - Type C. Hyd Fluids, Phosphate Esters, Water Glycol. |
Weight (lbs.) | 1.542 |
---|