Recommended for medium pressure hydraulic lines. Meets or exceeds the requirements of SAE 100R1 Type S and ISO 1436 1SN R1, as well as the performance requirements of EN 853 1SN. Recommended Couplings: Field Attachable Type T Couplings, GlobalSpiral™ Couplings (-6 to -20) GlobalSpiral™ Plus Couplings (-24 and -32), MegaCrimp® Couplings, Power Crimp® Couplings (-3), Power Crimp® Grease Couplings (-3), Stainless Steel B Couplings (-4, -6, -8, -10, -12, -20, -32).
Part # | 24G1 |
---|---|
Product # | 4657-2489 |
Description | 24G1 |
Minimum Bend Radius (in) | 9.8 |
Minimum Bend Radius (mm) | 250 |
Min. Burst Pressure (psi) | 2900 |
Hose Inside Diameter (in) | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Hose Outside Diameter (in) | 1.96 |
Hose Outside Diameter (mm) | 49.8 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°C to +100°C (-40°F to +212°F) |
Max. Working Pressure (Bar) | 50 |
Length (m) | 37 |
Outside Diameter (in) | 1.96 |
Outside Diameter (mm) | 49.8 |
Specifications | Minimum Burst Pressure (Bar): 200 |
Coupling Recommendation | Field Attachable Type T Couplings [G27 Series] |
---|
Color | Black |
---|---|
Cover | NBR/PVC |
Reinforcement | 1-braid, wire |
Construction: Cover | Standard Cover. Nitrile/PVC - Type C2. |
Construction: Reinforcement | 1WB |
Construction: Tube | NBR. Hyd Fluids, Phosphate Esters, Water Glycol. |
Weight (lbs.) | 1.523 |
---|