Recommended for high abrasive high-pressure hydraulic oil lines that are joined together for easier plumbing and routing. High pressure and return lines such as boom arm and forklift applications. IMPORTANT: Gates recommends minimum split length of 250 mm depending on the application. Do not expose hose reinforcement when splitting hoses. Recommended Couplings: GlobalSpiral™ Couplings, MegaCrimp® Couplings
| Part # | 6CM2TDL-XTFxBALE |
|---|---|
| Product # | 4657-4971 |
| Description | 6CM2TDL-XTFxBALE |
| Minimum Bend Radius (in) | 2.6 |
| Minimum Bend Radius (mm) | 65 |
| Min. Burst Pressure (psi) | 19200 |
| Hose Inside Diameter (in) | 0.38 |
| Hose Inside Diameter (mm) | 9.5 |
| Hose Outside Diameter (in) | 0.7 |
| Hose Outside Diameter (mm) | 17.8 |
| Inside Diameter (in) | 0.37 |
| Inside Diameter (mm) | 9.5 |
| Temperature Range | -40°C to +100°C (-40°F to +212°F) |
| Max. Working Pressure (Bar) | 330 |
| Outside Diameter (in) | 0.7 |
| Outside Diameter (mm) | 17.8 |
| Specifications | Minimum Burst Pressure (Bar): 1320 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
|---|
| Color | Black |
|---|---|
| Cover | NBR/PVC |
| Reinforcement | 2-braid, wire |
| Construction: Cover | XtraTuff™ Cover. NBR. |
| Construction: Reinforcement | 2WB |
| Construction: Tube | NBR. Hyd Fluids, Phosphate Esters, Water Glycol. |
| Weight (lbs.) | 0.849 |
|---|