High pressure hydraulic applications, especially material handling equipment with mast and pulley systems like forklifts, aerial lifting, hydraulic boom cranes and many others.
Part # | 3TH7xCT76 |
---|---|
Product # | 4467-1155 |
Description | 3TH7xCT76 |
Minimum Bend Radius (in) | 0.8 |
Minimum Bend Radius (mm) | 20 |
Min. Burst Pressure (psi) | 12000 |
Hose Inside Diameter (in) | 0.19 |
Hose Inside Diameter (mm) | 4.8 |
Hose Outside Diameter (in) | 0.41 |
Hose Outside Diameter (mm) | 10.4 |
Inside Diameter (in) | 0.19 |
Inside Diameter (mm) | 4.8 |
Temperature Range | -54°C to +93°C (-65°F to +200°F) |
Max. Working Pressure (Bar) | 207 |
Length (m) | 76 |
Outside Diameter (in) | 0.41 |
Outside Diameter (mm) | 10.4 |
Specifications | Minimum Burst Pressure (Bar): 827 |
Coupling Recommendation | Swage PCTS Couplings [G51 Series] |
---|
Color | Black |
---|---|
Cover | PA |
Reinforcement | 1-braid, polyester |
Construction: Cover | Standard Cover. Urethane. Perforated. |
Construction: Reinforcement | 2YS |
Construction: Tube | Seamless Nylon - Type Z. Hyd Fluids, Phosphate Esters, Water Glycol. |
Weight (lbs.) | 0.088 |
---|