Multi Master™ GMV™ MegaFlex™ hose is a one-of-a-kind, 3-in-1 high performance product that will handle applications requiring excellent flexibility and maximum resistance to air, water, coolant, petroleum lubricating oils, and refined fuels. It is ideal for hydraulic return and suction lines, transferring refined fuels or other petroleum products, and 20R5 coolant lines.
Part # | MultiMas GMV MGFlex 1.1/4xRL30 |
---|---|
Product # | 4688-2286 |
Description | MultiMas GMV MGFlex 1.1/4xRL30 |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 1.2 |
Minimum Bend Radius (mm) | 30 |
Min. Burst Pressure (psi) | 1000 |
Hose Inside Diameter (in) | 1.25 |
Hose Inside Diameter (mm) | 31.8 |
Hose Outside Diameter (in) | 1.66 |
Hose Outside Diameter (mm) | 42.2 |
Inside Diameter (in) | 1.25 |
Inside Diameter (mm) | 31.8 |
Temperature Range | -40°C to +135°C (-40°F to +275°F) |
Max. Working Pressure (Bar) | 17 |
Length (m) | 30 |
Outside Diameter (in) | 1.66 |
Outside Diameter (mm) | 42.2 |
Specifications | Minimum Burst Pressure (Bar): 69 |
Coupling Recommendation | GL Couplings [G43 Series] |
---|
Color | Black |
---|---|
Cover | CR |
Reinforcement | High-tensile textile, helical wire |
Construction: Cover | Standard Cover. Chloroprene - Type A. Corrugated. |
Construction: Reinforcement | 2YS + 1HWS |
Construction: Tube | Nitrile - Type C. |
Weight (lbs.) | 0.89 |
---|