Recommended for high-temperature, low pressure hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions. Specially resistant to diesel permeation. For water emulsions see Temperature Limits Table.
Part # | 4GTH |
---|---|
Product # | 3319-4900 |
Description | 4GTH |
Minimum Bend Radius (in) | 2.6 |
Minimum Bend Radius (mm) | 65 |
Min. Burst Pressure (psi) | 1600 |
Hose Inside Diameter (in) | 0.25 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.5 |
Hose Outside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.4 |
Temperature Range | -40°C to +135°C (-40°F to +275°F) |
Max. Working Pressure (Bar) | 28 |
Length (m) | 236.2 |
Outside Diameter (in) | 0.5 |
Outside Diameter (mm) | 12.7 |
Specifications | Minimum Burst Pressure (Bar): 112 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | CR |
Reinforcement | 1-braid, textile |
Construction: Cover | Standard Cover. Polychloroprene (Neoprene) - Type A. |
Construction: Reinforcement | 1FB |
Construction: Tube | Nitrile - Type C. Hyd Fluids, Phosphate Esters, Water Glycol. |
Weight (lbs.) | 0.148 |
---|