Recommended for extremely high pressure and high impulse hydraulic applications. EFG5K-MTF is designed to meet or exceed all requirements of ISO 18752 Grade D and SAE100R13 specifications and performance requirements of EN 856 4SH (-16 and -20), EN 856 4SP (-10, and -12), EN 856 R13, and ISO 3862 Type R13 (-12, -16, -20, -24, -32). Recommended Couplings: GlobalSpiral™ Couplings (-6 through -20), GlobalSpiral™ MAX Pressure Couplings (-24 and -32), Stainless Steel S Couplings.
Product # | 4651-2204 |
---|---|
Description | 24EFG5K-MTFxLL |
Minimum Bend Radius (in) | 9.8 |
Minimum Bend Radius (mm) | 250 |
Min. Burst Pressure (psi) | 20000 |
Hose Inside Diameter (in) | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Hose Outside Diameter (in) | 2.26 |
Hose Outside Diameter (mm) | 57.4 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°C to +121°C (-40°F to +250°F) |
Max. Working Pressure (Bar) | 350 |
Length (m) | 61 |
Outside Diameter (in) | 2.26 |
Outside Diameter (mm) | 57.4 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
---|
Color | Black |
---|---|
Reinforcement | 6-spiral, wire |
Construction: Cover | MegaTuff™ Cover. |
Construction: Tube | Nitrile - Type C. Oil Resistant. |
Weight (lbs.) | 4.852 |
---|