Recommended for extremely high pressure and high impulse applications such as hydrostatic transmissions. EFG6K-MTF is designed to meet or exceed all requirements of SAE 100R15 specifications and performance requirements of EN 856 4SP (-6, -8, -10 and -12), EN 856 4SH (-12, -16, and -20), and ISO 3862 Type R15 (-6, -8, -10, -12, -16, -24). 12EFG6K-MTF meets ISO 18752 Grade D. Recommended Couplings: GlobalSpiral™ Couplings, GlobalSpiral™ MAX Pressure Couplings, Stainless Steel S Couplings (-6 through -20).
Part # | 12EFG6K-MTF |
---|---|
Product # | 4651-1606 |
Description | 12EFG6K-MTF |
Minimum Bend Radius (in) | 4.7 |
Minimum Bend Radius (mm) | 120 |
Min. Burst Pressure (psi) | 24000 |
Hose Inside Diameter (in) | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.24 |
Hose Outside Diameter (mm) | 31.5 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°C to +121°C (-40°F to +250°F) |
Max. Working Pressure (Bar) | 420 |
Length (m) | 30 |
Outside Diameter (in) | 1.24 |
Outside Diameter (mm) | 31.5 |
Specifications | Minimum Burst Pressure (Bar): 1680 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
---|
Color | Black |
---|---|
Cover | UHMWPE |
Reinforcement | 4-spiral, wire |
Construction: Cover | MegaTuff™ Cover. |
Construction: Reinforcement | 4SW |
Construction: Tube | NBR. Oil Resistant. |
Weight (lbs.) | 1.51 |
---|