Recommended for extremely high pressure and high impulse hydraulic applications. EFG4K-MTF exceeds requirements for ISO 18752 Grade D, SAE 100R12, EN 856 R12 and ISO 3862 Type R12. Recommended Couplings: GlobalSpiral™ Couplings (-6 through -20) Special One-Piece 20MGS Coupling (MC4-20 Crimper Only) (-20), Stainless Steel S Couplings.
Part # | 6EFG4K-MTF |
---|---|
Product # | 4651-1610 |
Description | 6EFG4K-MTF |
Minimum Bend Radius (in) | 2.6 |
Minimum Bend Radius (mm) | 65 |
Min. Burst Pressure (psi) | 16000 |
Hose Inside Diameter (in) | 0.38 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.8 |
Hose Outside Diameter (mm) | 20.3 |
Inside Diameter (in) | 0.37 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°C to +121°C (-40°F to +250°F) |
Max. Working Pressure (Bar) | 280 |
Length (m) | 30 |
Outside Diameter (in) | 0.8 |
Outside Diameter (mm) | 20.3 |
Specifications | Minimum Burst Pressure (Bar): 1120 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
---|
Color | Black |
---|---|
Cover | UHMWPE |
Reinforcement | 4-spiral, wire |
Construction: Cover | MegaTuff™ Cover. |
Construction: Reinforcement | 4SW |
Construction: Tube | NBR. Oil Resistant. |
Weight (lbs.) | 0.707 |
---|