Recommended for extremely high pressure hydrostatic drive applications. HD-UHP is designed to meet or exceed all requirements of ISO 3862 R15 specifications and performance requirements of EN 856 4SP (-10 to -20) and EN 856 4SH (-12 to -20). Recommended Couplings: -6 to -20: GlobalSpiral™.
Part # | 12HD-UHP |
---|---|
Product # | 4651-0082 |
Description | 12HD-UHP |
Minimum Bend Radius (in) | 9.5 |
Minimum Bend Radius (mm) | 241 |
Min. Burst Pressure (psi) | 24000 |
Hose Inside Diameter (in) | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.24 |
Hose Outside Diameter (mm) | 31.5 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°C to +121°C (-40°F to +250°F) |
Max. Working Pressure (Bar) | 0 |
Length (m) | 30 |
Outside Diameter (in) | 1.235 |
Outside Diameter (mm) | 31.5 |
Specifications | Minimum Burst Pressure (Bar): 1680 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
---|
Color | Black |
---|---|
Cover | CR |
Reinforcement | 4-spiral, wire |
Construction: Cover | Standard Cover. Polychloroprene (Neoprene) - Type A. |
Construction: Reinforcement | 4SW |
Construction: Tube | NBR. |
Weight (lbs.) | 1.39 |
---|