Gates® Turbocharger Hose are specially compounded for use as a short, flexible connector between the air intake and the turbocharger. Can also be used for turbocharger air discharge. Approved for marine applications.
Part # | UTCH10X1 |
---|---|
Product # | 4177-30010 |
Description | UTCH10X1 TURBO HOSE 10MMX1M |
Outside Diameter 1 (mm) | 19 |
Inside Diameter 1 (in) | 0.39 |
Inside Diameter 1 (mm) | 10 |
Inside Diameter 2 (in) | 0.39 |
Inside Diameter 2 (mm) | 10 |
Temperature Range | -50°C to +170°C (-58°F to +338°F) |
Max. Working Pressure (Bar) | 11.25 |
type | Air |
Length (m) | 1 |
Shape | Straight |
Material | Silicone |
---|
Weight (lbs.) |
---|