Highly durable and flexible heater hose for commercial vehicles. Outstanding resistance to the extreme temperatures occurring in poorly ventilated conditions. Approved for Marine applications.
Part # | HH15X15 |
---|---|
Product # | 3230-12151 |
Description | HH15X15 AUTO HTR HOSE 15MMX15M |
Outside Diameter 1 (mm) | 23 |
Inside Diameter 1 (in) | 0.59 |
Inside Diameter 1 (mm) | 15 |
Inside Diameter 2 (in) | 0.59 |
Inside Diameter 2 (mm) | 15 |
Temperature Range | -50°C to +100°C (-58°F to +212°F) |
Max. Working Pressure (Bar) | 5 |
type | Coolant |
Length (m) | 15 |
Shape | Straight |
Material | Epdm |
---|
Weight (lbs.) |
---|