A small-diameter hose with a durable and oil resistant textile cover. The hose provides a dependable and safe service on fuel circuits in passenger cars.
| Part # | TFL8X15 |
|---|---|
| Product # | 4324-10053 |
| Description | TFL8X15 FUEL HOSE 8MMX15M |
| Outside Diameter 1 (mm) | 13 |
| Inside Diameter 1 (in) | 0.31 |
| Inside Diameter 1 (mm) | 8 |
| Inside Diameter 2 (in) | 0.31 |
| Inside Diameter 2 (mm) | 8 |
| Temperature Range | -35°C to +100°C (-31°F to +212°F) |
| Max. Working Pressure (Bar) | 6 |
| type | Fuel |
| Length (m) | 15 |
| Shape | Straight |
| Material | Nitrile Butadiene Rubber |
|---|
| Weight (lbs.) |
|---|