A small-diameter hose with a durable and oil resistant textile cover. The hose provides a dependable and safe service on fuel circuits in passenger cars.
Part # | TFL4X15 |
---|---|
Product # | 4324-10051 |
Description | TFL4X15 FUEL HOSE 4MMX15M |
Outside Diameter 1 (mm) | 9 |
Inside Diameter 1 (in) | 0.16 |
Inside Diameter 1 (mm) | 4 |
Inside Diameter 2 (in) | 0.16 |
Inside Diameter 2 (mm) | 4 |
Temperature Range | -35°C to +100°C (-31°F to +212°F) |
Max. Working Pressure (Bar) | 6 |
type | Fuel |
Length (m) | 15 |
Shape | Straight |
Material | Nitrile Butadiene Rubber |
---|
Weight (lbs.) |
---|