Low-permeation fuel line including gasoline, ethanol blends, 100% methanol (no blends), diesel, biodiesel (including all blends of SME, RME or PME). Recommended for carbureted engines in cars, light trucks, off-road vehicles and small engines on which a barrier fuel hose is required.
Part # | 4219BG 3/8"xRL168 |
---|---|
Product # | 4219-5523 |
Description | 4219BG 3/8"xRL168 |
Dynamic WP (Max.psi) (1) | 50 |
Vacuum (In. Hg) | 24 |
Minimum Bend Radius (in) | 3.35 |
Minimum Bend Radius (mm) | 85 |
Min. Burst Pressure (psi) | 250 |
Hose Inside Diameter (in) | 0.37 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.63 |
Hose Outside Diameter (mm) | 15.9 |
Inside Diameter (in) | 0.375 |
Inside Diameter (mm) | 10 |
Temperature Range | -40°C to +100°C (-40°F to +212°F) |
Max. Working Pressure | 250 |
Max. Working Pressure (Bar) | 17 |
Working Pressure (psi) | 50 |
Length (m) | 168 |
Outside Diameter (in) | 0.63 |
Outside Diameter (mm) | 15.9 |
Markets/Applications | Fuel |
---|
Color | Black |
---|---|
Cover | Nitrile - Type C |
Construction: Cover | Standard Cover. Nitrile - Type C. Smooth. |
Construction: Design Factor | 5 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | HNBR - Type C1. High oil resistance. Black. |
Weight (lbs.) | 0.183 |
---|